SBS-A-W 185
Accessories lathe chucks standard
Inquire now
This product can only be requested online.
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with ejector
- To protect the chuck kinematics against the ingress of chips and coolant
- Using the ejector, workpieces can be automatically ejected from the chuck.
- Suitable for: ROTA THW plus 185-52
- Diameter: 14 mm
Technical details
| ØA [mm] | 52.0 |
|---|---|
| B [mm] | 44.6 |
| ØC [mm] | 4.8 |
| ØD [mm] | 14.0 |
| E min. [mm] | 10.0 |
| E max. [mm] | 100.0 |
| F [mm] | 35.0 |
| K | M16x1.5 |