arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z300-A6 Illustration similar

FF-T2 Z300-A6

Standard adapter plate

ID 805004

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z300
  • Machine side: ISO 702-1 Nr. 6
Technical data:
  • Chuck pitch circle: 235 mm
  • Spindle pitch circle: 133.4 mm
  • Height: 30 mm
  • Through-hole: 103.2 mm
  • Weight: 22 kg
Futterseite Z300
Maschinenseite ISO 702-1 Nr. 6
Teilkreis Futter [mm] 235.0
Teilkreis Spindel [mm] 133.4
Höhe [mm] 30.0
Durchlass [mm] 103.2
Gewicht [kg] 22.0

Lieferumfang
Flansch, Befestigungsschrauben