arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3-F 250-Z-AS

KSP3-F 250-Z-AS

Étaux de serrage pneumatique 2 mors

ID 1409361

Étau de serrage pneumatique en version standard

Caractéristiques des produits :
  • Étau de serrage 2 mors
  • Avec mors fixe
  • Course standard
  • Alésages de positionnement produits par gabarit
  • Amplification de la force de serrage/sécurisation externe
  • Mors de base: Denture droite et tenon-rainure
Caractéristiques techniques :
  • Dimensions: 250 x 250 x 98,2 mm
  • Force de serrage à la pression de service maximale: 37 kN
  • Force de serrage supplémentaire résultant du ressort: 10.5 - 20 kN
  • Course par mors : 10 mm
  • Hauteur de mors max.: 150 mm
  • Répétabilité: 0.01 mm
  • Pression d'utilisation: 3 - 4 bar
  • Consommation d'air par course double à 6 bar: 9100 cm³
  • Temps de fermeture/ouverture: 1.6 s
  • Poids: 32 kg
Stroke per jaw [mm] 10.0
Clamping force at max. operating pressure [kN] 37.0
Min. additional clamping force resulting from spring assembly [kN] 10.5
Max. additional clamping force resulting from spring assembly [kN] 20.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 4.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 150.0
Distance H [mm] 40.0
Air consumption per double stroke at 6 bar [cm³] 9100.0
Closing/opening time [s] 1.6
Weight [kg] 32.0

Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)