ROTA NCO 210 Z170 RAPIDO-A2
Power lathe chuck with jaw quick-change system
Ident.-Nr. 1520668
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: RAPIDO
- Stroke per jaw: 9 mm
- Piston stroke: 27 mm
- Max. clamping force: 85 kN
- Max. actuating force: 37.5 kN
- Max. rotational speed: 3000 1/min
- Weight: 21 kg
Technische Details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 6 (Z170) |
| Serration | RAPIDO |
| Max. rotational speed [1/min] | 3000.0 |
| Max. clamping force [kN] | 85.0 |
| Max. actuating force [kN] | 37.5 |
| Stroke/jaw [mm] | 9.0 |
| Piston stroke (H) [mm] | 27.0 |
| Moment of inertia [kgm²] | 0.14 |
| Weight [kg] | 21.0 |
Scope of delivery
Chuck, chuck mounting screws, cover plate, and operating manual