arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES3 120-2

MES3 120-2

Module Height Extensions

ID 1337151

Delivery time on request
Module height extension standard

  • Top of one-way clamping module NSE3 138-V1
  • Bottom two-way clamping pins SPx 40
  • Turbo function
  • Anti-rotation protection module two-way 90°
Technical data:
  • Dimensions: 338 x 138 x 120 mm
  • Pull-down force: 8 kN
  • Pull-down force with turbo: 28 kN
  • Unlocking pressure: 6 bar
  • Weight: 21.6 kg
Length [mm] 338.0
Width [mm] 138.0
Height H [mm] 120.0
Pull-down force [kN] 8.0
Pull-down force with turbo [kN] 28.0
Unlocking pressure [bar] 6.0
Weight [kg] 21.6

Scope of delivery
Module height extension, clamping pin for module height extension, sealing nipple, operating manual; without clamping pin for pallet, without indexing pin for pallet