LDN
Módulo lineal universal
Eje de motor lineal, perfil X simple, universal y con guía de rodillos
Description
Advantages – Your benefits
- Almost no wear parts
For long service life and reliability of the system - No mechanical play between the drive components
for flexible response behavior and high positioning accuracy - Low oscillations and high holding force
for the shortest positioning times and process stability - Integrated motor and measuring system in the axis
minimizes interfering contours and space requirements - Can be fitted with absolute stroke measuring system
Less programming effort and time saving when commissioning and in operation - High dynamics for shorter cycle times
therefore a high productivity is achieved - Many different variants possible e.g. long slides
for special optimization on exactly your application - Optional pneumatic holding brake as rod lock
for process reliability during system downtime - Optionally certified safety devices according to SIL2/PLd
with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety
Options and special information
- Modular transducer system
The linear axis (similar to illustration) is available with three different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ. - Pneumatic holding brake
Optionally, the linear axis can be delivered with a holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition. - Supported axis version
The axis profile can also be given additional support. When using high payloads, this keeps bending to a minimum, and provides another option for mounting. - Further motor slides
The linear axis can be equipped with multiple active motor slides. This allows special designs and customized axis solutions. - Certified encoder system
The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information. - NEW: Version with food -compliant lubrication (H1G)
on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.