arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 13 Illustration similar

HM 13

Carbide inserts

ID 300785

HM 13, Carbide inserts
  • Height H: 9.5 mm
  • Diameter D: 15.8 mm
  • Thread G: M6
  • Material: Carbide insert with steel body
Thread M6
Max. load force [kN] 20
Material Carbide insert with steel body
Maximum loading force values are valid if all tips are gripping.