arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
Workpiece clamping technology May 2023

Individual clamping jaws, just a few clicks away

That also impressed the jury of the German Innovation Awards 2023: with the easy-to-use clamping jaw configurator easyJAW, customers can order customized, application-specific clamping jaws with very little use of time and resources – while also getting them delivered four times faster than comparable special solutions.
SCHUNK – easyJAW configurator With the clamping jaw configurator easyJAW, companies can quickly and easily order clamping jaws that are precisely tailored to their application.

The clamping jaw configurator easyJAW is one of the winners of the German Innovation Award 2023 in the category of "W2 Excellence in Business to Business – Machines & Engineering". The license-free online configurator can be accessed at schunk.com/easyjaw . A video tutorial is also available on YouTube.

Companies can use this tool to easily customize and order a growing number of selected standard variants of clamping jaws to suit their individual applications. It is so simple to navigate that no design knowledge is required. A 3D model in the browser always adapts to the modification that has just been applied, allowing users to maintain an overview of the status of their configuration at all times. All drawings and models are available as free downloads in all of the common file formats.

Unique scope

Soft top jaws, jaw blanks, full grip jaws and soft monoblock jaws are already available to be configured. RAPIDO quick-change jaws has now also recently been added to the configurator. Claw jaws and intermediate jaws will be added to the portfolio this year. The easyJAW configurator offers the option of modifying jaws in terms of geometry, bore holes, interfaces and even material. At this point, this range of design options is unique on the market.

Full transparency of costs and delivery time

Especially convenient for customers: easyJAW shows the calculated price and delivery time during configuration. The subsequent special production and delivery is exceptionally fast and is four times quicker than comparable special solutions. All soft jaws, for example, are delivered within a maximum of two weeks.

Téléchargement du communiqué de presse

Communiqués presse 2 MB ZIP Téléchargement