arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER11 Mini JIS-BT40x160 Illustration similar

ER11 Mini JIS-BT40x160

ER collet chuck Mini

ID 23003629

ER11 Mini JIS-BT40x160, Toolholders
  • ER collet chuck Mini
  • Series: ER collet chuck Mini
  • Toolholder interface: JIS-BT 40
  • Projecting length: 160 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chuck Mini
Series ER collet chuck Mini
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
ER clamping size ER 11
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 7
D2 [mm] 16
D3 [mm] 16
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
Projecting length L1 [mm] 160
L4 [mm] 12
L5 [mm] 133
G M8x1
Weight [kg] 1.16

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request