arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 400-3 Illustration similar

SP 400-3

Clamping inserts

ID 194110

SP 400-3, Clamping inserts
  • Height H: 19 mm
  • Length L: 34.5 mm
  • Width B: 40 mm
  • Thread G: M8
Height H [mm] 19
Length L [mm] 34.5
Width B [mm] 40
Thread G M8