KSH3-F 140
Étaux de serrage hydrauliques 2 mors
ID 1463187
Étaux de serrage hydrauliques standards
Caractéristiques des produits :
Caractéristiques des produits :
- Étau de serrage 2 mors
- Avec mors fixe
- Course standard
- Mors de base: Denture droite et tenon-rainure
- Dimensions: 140 x 140 x 77,7 mm
- Force de serrage à la pression de service maximale: 30 kN
- Course par mors : 6 mm
- Hauteur de mors max.: 60 mm
- Répétabilité: 0.01 mm
- Pression d'utilisation: 10 - 60 bar
- Consommation du fluide pour une course double: 70 cm³
- Temps de fermeture/ouverture: 1 s
- Poids: 9.1 kg
Détails techniques
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 30.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 60.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 20.0 |
| Oil consumption per double stroke [cm³] | 70.0 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 9.1 |
Scope of delivery
Clamping force block, fastening screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)