arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Ausgewählte Linearachse
B 140-C-ZSS-50AT10-E-220-SL

Linearachskonfiguration

Position de la glissière [mm]
Longueur totale de l'axe linéaire [mm]
Montage en hauteur
The installation position has an effect on the initial tension of the cover strip.
The cover strip is provided with increased initial tension for overhead installation.

Yes


No

Bande de recouvrement
An integrated plastic cover strip is automatically added for universal use and a long service life.

The cover band runs through the slide and covers the drive and guidance.
Arbre d'entraînement
Depending on the axle application, the position of the drive shaft on the profile must be defined.

Particularly with axis combinations and mechanical synchronization, several drive shafts are required.



The output of the drive shaft can also be seen in the CAD model.
Fin de course inductif

Lardons
The linear axis can be secured either by using T-nuts or mounting rails.

The sliding blocks can be attached to different sides of the linear axis.


Champ d'application de la livraison du moteur
No motor is included in the scope of delivery as standard.

If you need a motor, please contact us.

Axes linéaires sur mesure et configurables

Quantité commandée
B 140-50AT10-E--SL-100-550-AK-AZ1-0
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.