KEH-MGT plus 03 460V/60Hz
Accessories for standard magnetic clamping technology
IDnr. 1472409
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 460 V/60 Hz
- For magnetizing or demagnetizing MGT magnetic chucks.
- Suitable for: MGT-IC Ø800, MGT-IC Ø1000
- Dimensions: 600 x 400 x 200 mm
- Number of channels: 3
- Protection class IP: 20
- Voltage: 460 V
- Frequency: 60 Hz
- Weight: 20 kg
Technische gegevens
| Breedte [mm] | 400.0 |
|---|---|
| Netspanning [V] | 460.0 |
| Frequentie [Hz] | 60.0 |
| Aantal kanalen | 3.0 |
| Gewicht [kg] | 20.0 |