arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 13 Illustration similaire

HM 13

Inserts de serrage

ID 184103

In stock
HM 13, Inserts de serrage
  • Hauteur H: 9.5 mm
  • Diamètre D: 15.8 mm
  • Filetage G: M6
  • Matière: Insert carbure avec corps en acier
  • Unité de livraison: 1 jeu = 10 pièces
Height H [mm] 9.5
Height H1 [mm] 5.0
Diameter D [mm] 15.8
Diameter D1 [mm] 13.0
Thread G M6
Max. load force [kN] 20.0
Material Carbide insert with steel body
Delivery unit 1 set = 10 pieces
Maximum loading force values are valid if all tips are gripping.