KSC-D
Basisklemspanner
Dubbele klemspanner met derde-handfunctie voor eenvoudig en veilig laden van verschillende werkstukken op spantorens.
Beschrijving
Advantages – Your benefits
- Extremely flat design
For maximum utilization of the machine room - Third-hand function
Reliable pre-loading of the first workpiece when clamping the second workpiece - Spindle encapsulated
Dirt-resistant and low-maintenance clamping devices - Innovative encapsulation of the base jaws
Perfectly prepared for tombstone solutions - High clamping forces
Ensure process reliability during machining - Wide range of applications
Suitable for rough and finished parts machining - Wide jaw program
Optimal adaptation to new clamping tasks - Clamping by tension
No bending of base body - VERO-S interface
Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.
Options and special information
- Easy loading due to third hand function
The manual KONTEC KSC-D double vises from SCHUNK are specially designed for demanding continuous use in automated machine tools with workpiece storage. Due to the nickel-plated base body, these vises are perfectly protected against corrosion. As part of the large KSC modular system, they can be quickly and easily adapted to new clamping tasks. - By using the convenient third hand function, two workpieces can be held, fixed, and then safely clamped one after the other. The clamping vise excels with an extremely flat design and a low weight. Equipped with a VERO-S interface, the clamping pins can be directly mounted to the base body without requiring an adapter plate, and the vises can be clamped by the VERO-S quick-change pallet system.