RST-D
Ring indexing table
Ring indexing unit for endlessly turning with an angle of rotation up to 90° per cycle.
Description
Advantages – Your benefits
- Right, left, and alternating operation are possible with this actuator
total flexibility for your application - High damper performance due to the use of hydraulic shock absorbers
suitable for the use of large rotary tables - Large, fixed center part
for simple addition of further components - Two locking pins
therefore the locking of the drive ring has no backlash - All adjustments and air connections are located on one side
for easy commissioning - Center bore for media feed-through
for supply of additional components
Options and special information
- The unit is delivered preset at the factory to be able to rotate clockwise, counter-clockwise or in both directions.
- For applications where the unit will only rotate in one direction, the shock absorbers can be adjusted to optimize cycle time.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.