Description
Advantages – Your benefits
- Compact design
due to the almost cube shaped design several modules can be mounted in parallel - Flexible adjustment of the swivel angle from 0 -180°
this results in a versatile range of applications - Fine adjustment of the angle of rotation
for sensitive adjustment of end positions - Powerful
for even greater masses and inertias due to the variant with hydraulic shock absorbers - High life time and excellent synchronization
due to machining of the running surfaces
Options and special information
- The end positions of the vane swivel unit SFL can be set to anywhere between 0° and 180° due to the innovative back stop concept.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.