SGAB-F 125-A
Standard chuck jaws
ID 1511698
SGAB-F 125-A, Standard chuck jaws
Product features:Tools:
Product features:Tools:
Technical details
Product group | Standard chuck jaws |
---|---|
Interface | ALLMATIC, GARANT, Kesel |
Chuck jaw type | fixed |
Width B [mm] | 125.0 |
Height H1 [mm] | 39.9 |
Height H2 [mm] | 22.0 |
Length L [mm] | 92.0 |
Hole spacing b [mm] | 88.0 |
Hole spacing c [mm] | 80.0 |
m/set [kg] | 2.67 |