SGAB-B 125-C
Standard chuck jaws
ID 1541879
SGAB-B 125-C, Standard chuck jaws
Product features:Tools:
Product features:Tools:
Technical details
Product group | Standard chuck jaws |
---|---|
Interface | ROEMHELD/ HILMA |
Chuck jaw type | movable |
Width B [mm] | 125.0 |
Height H1 [mm] | 40.0 |
Height H2 [mm] | 22.0 |
Length L [mm] | 80.0 |
Hole spacing b [mm] | 50.0 |
Hole spacing c [mm] | 80.0 |
m/set [kg] | 1.87 |