arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCD 132-32 A4-SV90°

ROTA NCD 132-32 A4-SV90°

3-jaw power chuck with through-hole

ID 832201

Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-bar chuck
  • Through-hole: 32 mm
  • Spindle holder: ISO 702-1 Nr. 4
  • Jaw interface: 1/16" x 90° Nut 10H7
Technical data:
  • Stroke per jaw: 3 mm
  • Piston stroke: 14 mm
  • Max. clamping force: 45 kN
  • Max. actuating force: 25 kN
  • Max. rotational speed: 7500 1/min
  • Weight: 6.9 kg
Spindle type ISO 702-1
Spindle size Nr. 4
Serration 1/16" x 90°
Max. rotational speed [1/min] 7500.0
Max. clamping force [kN] 45.0
Max. actuating force [kN] 25.0
Stroke/jaw [mm] 3.0
Piston stroke (H) [mm] 14.0
Moment of inertia [kgm²] 0.02
Weight [kg] 6.9