ROTA NCD 215-66 A6-SV90°
3-jaw power chuck with through-hole
ID 832221
This product is a legacy product.
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Through-hole: 66 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 4.5 mm
- Piston stroke: 20 mm
- Max. clamping force: 110 kN
- Max. actuating force: 50 kN
- Max. rotational speed: 6000 1/min
- Weight: 27 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | 1/16" x 90° |
Max. rotational speed [1/min] | 6000.0 |
Max. clamping force [kN] | 110.0 |
Max. actuating force [kN] | 50.0 |
Stroke/jaw [mm] | 4.5 |
Piston stroke (H) [mm] | 20.0 |
Moment of inertia [kgm²] | 0.17 |
Weight [kg] | 27.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- green
-
Required minimum clamping force Fspmin 33%