ROTA NCD 400-165 A15-SV90°
3-jaw power chuck with through-hole
ID 832252
This product is a legacy product.
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Through-hole: 165 mm
- Spindle holder: ISO 702-1 Nr. 15
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 7.5 mm
- Piston stroke: 33 mm
- Max. clamping force: 240 kN
- Max. actuating force: 120 kN
- Max. rotational speed: 3200 1/min
- Weight: 130 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 15 |
Serration | 3/32" x 90° |
Max. rotational speed [1/min] | 3200.0 |
Max. clamping force [kN] | 240.0 |
Max. actuating force [kN] | 120.0 |
Stroke/jaw [mm] | 7.5 |
Piston stroke (H) [mm] | 33.0 |
Moment of inertia [kgm²] | 3.2 |
Weight [kg] | 130.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Required minimum clamping force Fspmin 33%