ROTA TB2 470-140 Z310-SV90°
Pneumatic 3-jaw power chuck
ID 818201
This product has been discontinued and is no longer available.
Standard pneumatic power lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 140 mm
- Spindle holder: Z310
- Chuck side: 140 mm (5.51")
- Machine side: 140 mm (5.51")
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 7 mm
- Max. clamping force at 6 bar: 180 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 1700 1/min
- Weight: 175 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z310 |
Serration | 3/32" x 90° |
Max. rotational speed [1/min] | 1700.0 |
Max. clamping force (at 6 bar) [kN] | 180.0 |
Min. operating pressure [bar] | 3.0 |
Max. operating pressure [bar] | 8.0 |
Stroke/jaw [mm] | 7.0 |
Air consumption/jaw stroke at 6 bar [l] | 18.4 |
Moment of inertia [kgm²] | 4.1 |
Weight [kg] | 175.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting bolts, 2 elbow-unions G 3/8" on the distributor ring, couplings for connection to the electric compressed air control unit, eye bolt, operating manual; without distributor ring mounting bracket, without top jaws