arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO 3° SK40 Ø6x80 Illustration similar

CELSIO 3° SK40 Ø6x80

Heat shrinking toolholder

ID 26002496

CELSIO 3° SK40 Ø6x80, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: SK 40
  • Clamping diameter: 6 mm
  • Projecting length: 80 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 6 mm
D2 [mm] 19
D6 [mm] 12
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 23
L4 [mm] 60.9
Weight [kg] 0.8

回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

冷却剂供应
冷却液供应根据 ISO 7388 AD/AF
为了运输安全,AF 型的孔使用固定螺钉密封

长度调节螺钉
不带轴向长度调节螺钉

平衡螺钉
无用于平衡螺钉的螺纹

单独
可按照客户要求,提供其他尺寸和订制设计