ER 16 Mini SK 40x100
ER Spannzangenfutter Mini
Ident.-Nr. 23005054
ER 16 Mini SK 40x100, Werkzeughalter
- ER Spannzangenfutter Mini
- Baureihe: ER Spannzangenfutter Mini
- Werkzeughalterschnittstelle: SK 40
- Auskraglänge: 100 mm
- Rundlaufgenauigkeit: ≤ 0,008 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technische Details
| Technology | ER Spannzangenfutter Mini |
|---|---|
| Series | ER Spannzangenfutter Mini |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| ER clamping size | ER 16 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 10.0 |
| D2 [mm] | 22.0 |
| D3 [mm] | 22.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| Projecting length L1 [mm] | 100.0 |
| L4 [mm] | 18.0 |
| L5 [mm] | 80.9 |
| G | M11x1 |
| Weight [kg] | 0.995 |
| Coolant-proof | ja |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request