WEL SK50 Ø12x100
WELDON end mill holders
ID 263587
WEL SK50 Ø12x100, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: SK 50
- Clamping diameter: 12 mm
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Series | WELDON |
---|---|
D2 [mm] | 42.0 |
D6 [mm] | 29.5 |
G1 | M12 |
Technology | WELDON end mill holders |
Toolholder interface | SK 50 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 12 mm |
Weight [kg] | 3.54 |
L4 [mm] | 80.9 |
L2 [mm] | 48.0 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request