PNS-Z 500-4
Pendelbacken Baugruppen
ID 190122
PNS-Z 500-4, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 25-2, ID-Nr. 191105PB 500-4, ID-Nr. 192118SP 400-4, ID-Nr. 194111
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
기술 세부 정보
| Product group | 펜들럼 죠 어셈블리 |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 256.0 |
| Width B1 [mm] | 65.0 |
| Height H [mm] | 90.0 |
| Length L [mm] | 110.0 |
| Clamping depth T [mm] | 45.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 48.0 |
| Screws | M20 |
| m/piece [kg] | 6.2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.