arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FN-T 10 Illustration similar

FN-T 10

Single T-nut

ID 148110

FN-T 10, Single T-nut
  • Groove width: 12 mm
  • Max. tightening torque: 40 Nm
  • Delivery unit: 1 piece
Product group Single T-nut
Height H [mm] 17
Height H1 [mm] 7
Cyl.-screw (D 16 / SW 10)
Max. adm. tightening torque [Nm] 40
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)