SPC-S 40
Clamping pins
ID 1323857
Clamping pins standard
Product features:
Product features:
- Dove tail pins
- Clamping pin
- Burnished steel
- Max. Schnittstellentiefe: 3.5 mm
- Holding force: 15 kN
- Weight: 0.4 kg
Technical details
| Force de maintien [kN] | 15.0 |
|---|---|
| Matériau | Acier bruni |
| Variante | Tirette de serrage |
| Poids [kg] | 0.4 |
Etendue de la livraison
Tirettes de bridage