WZS GZB-S Ø20 Ø9 25°
Intermediate sleeves for tool grinding toolholders
ID 207681
WZS GZB-S Ø20 Ø9 25°, 刀具刃磨刀柄的减径套
- 带 25° 倒角
- 夹持直径: 9 mm
- 长度: 51 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S 25° Contour |
Clamping diameter D1 | 9 mm |
D2 [mm] | 20 |
D3 [mm] | 25 |
D4 [mm] | 16 |
L10 [mm] | 10 |
Weight [kg] | 0.1 |
型号
带 25° 倒角
单独
可按照客户要求,提供其他尺寸和订制设计