WEL HSK-A 80 Ø16x80
Porta-fresas WELDON
N.º de identificação 23000482
WEL HSK-A 80 Ø16x80, Porta-ferramentas
- Porta-fresas WELDON
- Série: WELDON
- Interface do porta-ferramentas: HSK-A 80
- Diâmetro de fixação: 16 mm
- Comprimento de projeção: 100 mm
- Precisão de concentricidade: ≤ 0,003 mm medido do cone até D1
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
Detalhes técnicos
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | HSK-A 80 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 16 mm |
| D2 [mm] | 48.0 |
| D6 [mm] | 35.5 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 51.0 |
| L4 [mm] | 74.0 |
| G1 | M14 |
| Weight [kg] | 2.08 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request