Gamma
Universal linear axis
Universal linear axis with optional toothed belt or rack and pinion drive as well as closed profile and double-profiled rail guide
Descrição
Advantages – Your benefits
- Adaptable drive motor
for versatile approach and easy integration into existing control concepts - Choice of toothed belt or rack and pinion drive
for the optimum drive for your application - Double-profiled rail guide
for very high force and moment loads - Can choose between single and double slides
for more flexibility and throughput - Closed basic profile
for a high stiffness in all load directions - Compact dimensions
for less interfering contours
Options and special information
- Stroke axis with driven slides
In this version, the servomotor is fastened to the slide and the profile is moved vertically. - Flexible in motor and controller selection
The electrical control is carried out via an adaptable servo drive using common standard controller like Bosch or Siemens. - Easy integration
The easy integration into the control system is ensured by the possibility of attaching a common servomotor. - Complete solutions
On request, SCHUNK can supply complete solutions including motor, gear, controller, and cables. - NEW: Version with food -compliant lubrication (H1G)
on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.