TRIBOS-S SRE SO
Reduction insert open on the side
A TRIBOS SRE SO reduction insert is a laterally open adapter for clamping SCHUNK polygonal TRIBOS-S toolholders. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP. The TRIBOS SRE with side opening serves as an alternative for lateral insertion.
Principais Benefícios
Imagens detalhadas
Application SRE - opened sidewise
Application SRE - opened sidewise
A laterally open TRIBOS SRE reduction insert is used for joining tools with a circumference larger than the outer diameter of the toolholder mounting. When exchanging tools, the operator combines the toolholder mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP. Then the toolholder mounting with clamped tool is pulled out of the TRIBOS SRE reduction insert. If this is not possible due to the circumference of the tool, a laterally open SRE can be used to clamp the tool.
This is suitable, for example, for the clamping of angular milling cutters, prismatic milling cutters, finishing cutters, or similar.