FTD-Gamma SI-130-10
- Auswertung via: DAQ
- Messbereich Fx, Fy: ± 130 N
- Messbereich Fz: ± 400 N
- Messbereich Mx, My: ± 10 Nm
- Messbereich Mz: ± 10 Nm
Technische Details
| evaluation via | DAQ |
|---|---|
| Weight [kg] | 0.255 |
| Calibration | SI-130-10 |
| Measuring range Fx, Fy [N] | ± 130 |
| Measuring range Fz [N] | ± 400 |
| Measuring range Mx, My [Nm] | ± 10 |
| Measuring range Mz [Nm] | ± 10 |
| Overload Fx, Fy [N] | ± 1200 |
| Overload Fz [N] | ± 4100 |
| Overload Mx, My [Nm] | ± 79 |
| Overload Mz [Nm] | ± 82 |
| Resonant Frequency Fx, Fy, Mz [Hz] | 1400.0 |
| Resonant Frequency Fz, Mx, My [Hz] | 2000.0 |
| Resolution Fx, Fy [N] | 0.025 |
| Resolution Fz [N] | 0.05 |
| Resolution Mx, My | 0.0013 |
| Resolution Mz | 0.0013 |
| Diameter D [mm] | 75.4 |
| Height Z [mm] | 33.3 |
| DAQ version | yes |
Dimensions and maximum loads
Dimensions and maximum loads
All forces and torques acting on the sensor must be within the specified measurement range.
Exceeding the measurement range will reduce the maximum number of load cycles and may lead to damage of the sensor. Please contact us if your application exceeds the measurement range.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C
Splash water protection
IP60, 65, 68 available as an option
Housing
Aluminum and stainless steel
Warranty
12 months