KLM 100-H050-SD
ID 314791
- Max. Hub: 50 mm
Technical details
| Hub [mm] | 50.0 |
|---|---|
| Kraft ausfahren [N] | 294.0 |
| Kraft einfahren [N] | 226.0 |
| Wiederholgenauigkeit [mm] | 0.03 |
| Kolbendurchmesser [mm] | 25.0 |
| Stangendurchmesser [mm] | 12.0 |
| Min. Betriebsdruck [bar] | 3.0 |
| Max. Betriebsdruck [bar] | 8.0 |
| Nennbetriebsdruck [bar] | 6.0 |
| Zylindervolumen/10 mm pro Doppelhub [cm³] | 4.9 |
| Gesamtlänge [mm] | 270.0 |
| Schutzart IP | 50 |
| Min. Umgebungstemperatur [°C] | 5.0 |
| Max. Umgebungstemperatur [°C] | 60.0 |
| Reinraumklasse ISO 14644-1 | 6 |
| Zertifizierungsstand Reinraumklasse ISO 14644-1 | 1999 |
| Eigenmasse [kg] | 3.0 |
| Antriebskonzept | Kolbenstangenzylinder |
| Länge X [mm] | 270.0 |
| Breite Y [mm] | 80.0 |
| Höhe Z [mm] | 60.0 |
| Moment Mx max. [Nm] | 13.5 |
| Moment My max. [Nm] | 57.5 |
| Moment Mz max. [Nm] | 57.5 |
| Abstand N (für Momentenbelastung) [mm] | 44.0 |
| Max. Kraft axial Fz max. [N] | 529.0 |
| Staubdicht-Version | ja |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces and moments are maximum values for single load. If more than one force and/or torque occurs simultaneously, the case of application can be calculated by using the Toolbox. The force Fy can only be calculated by using the Toolbox.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide or the base body. Valve switching times, hose filling times, or PLC reaction times are not a part of this and are to be considered when cycle times are calculated.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, anodized
Guidance
Ball bushing guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Shock absorber and driver for proximity switch
Warranty
24 months
Service life characteristics
on request