arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-Mini

TRIBOS-Mini

Polygonal toolholders
TRIBOS-Mini is setting standards in micro-cutting. This polygonal clamping system is used in filigree machining operations for housings, molds, electrodes, and engravings in medical technology and electrotechnology, as well as in the watch and clock making industry, or in the precision die construction industry. TRIBOS-Mini can be used to clamp extremely small shanks, starting at Ø 0.3 mm, which means the time-consuming and cost-intensive manufacturing of special tools is no longer needed.

优势 - 您将获益

  • 自 0.3 mm 开始的最小直径
    经济型金丝机加工操作,无需专用刀具
  • 旋转对称设计
    旋转对称的设计最大限度地减少了干扰轮廓,并确保了高速旋转。
  • 出色的减振性能
    防止微小崩裂,获得最佳工件表面,保护机床主轴以及延长刀具使用寿命,均可实现成本降低
  • 最小化装调时间和成本
    使用加载器 TRIBOS-Mini SVP 可快速方便地更换刀具
  • 持续回转和重复精度 ≤0.003 mm
    由于动态的一致性和高重复精度,可实现卓越表面质量、高加工精度和工艺安全性
  • 标配精密动平衡
    适用于高速情况,在转速为 25,000 RPM 时其动平衡等级为 G2.5

选件和特殊信息

  • TRIBOS-Mini 是使用小型刀具和完成精密加工的理想之选,也非常适合加工壳体、模真和电极,或者雕刻作业。