FFV 510-A20
Standard adapter plate
ID 836072
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z510
- Machine side: ISO 702-1 Nr. 20
- Chuck pitch circle: 580 mm
- Spindle pitch circle: 463.6 mm
- Height: 50 mm
- Through-hole: 325 mm
- Weight: 62.7 kg
Technical details
| Côté mandrin | Z510 |
|---|---|
| Côté machine | ISO 702-1 Nr. 20 |
| Cercle de pas de mandrin [mm] | 580.0 |
| Cercle de pas de broche [mm] | 463.6 |
| Hauteur [mm] | 50.0 |
| Perçage [mm] | 325.0 |
| Poids [kg] | 62.7 |
Etendue de la livraison
Plaque interface, vis de fixation