AS-SLD-S-H100-PL
ID 1696387
Compensation de charge pneumatique
- Course max.: 100 mm
- Force de compensation (à 4 bar): 80 N
- Force de compensation (à 6 bar): 120 N
Dessins
Pneumatic load compensation
Pneumatic load compensation
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
The holding brake holds the slide in a particular position even without energy supply. The holding brake is pneumatically actuated.
When retrofitted, the nominal stroke reduces.