arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3

KSP3

공압식 2-죠 클램핑 포스 블록
강력한 클램핑 포스와 최신 기술의 핵심을 갖춘 콤팩트한 디자인의 제3세대 공압 작동식 2죠 클램핑 포스 블록. 클램핑 포스 블록은 표준 스트로크, 긴 스트로크 또는 고정 죠와 함께 제공됩니다.

Advantages – Your benefits

  • Enormous diversity of variants
    Therefore ensuring highest flexibility with by far the largest and most powerful standard range of pneumatically actuated clamping force blocks
  • Force amplification for O.D. clamping via spring force
    Increased clamping force for heavy metal-cutting tasks as well as maintenance of the spring tension during storage
  • Patented monitoring of the base jaw position via dynamic pressure
    Know whether the vise is open or clamped
  • Workpiece presence control through the base jaw
    Enables automated loading of the clamping force block
  • Inductive jaw monitoring
    Know whether the vise is open or clamped
  • Precision wedge hook clamping force block for top-quality demands
    Allows excellent machining results
  • Square design with ideal external contour
    Ideal for 6-sided machining in two set-ups with the best lateral accessibility
  • High efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Base jaws with tongue and groove and fine serration as a dual interface as standard
    High flexibility of system jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Compact, pneumatically actuated powerhouses with an enormously wide range of variants in the standard version
    TANDEM KSP3 stands for powerful, pneumatically actuated clamping force blocks, which have an extremely wide range of applications – whenever pneumatics is available on the machine. Patented monitoring during O.D. clamping through integrated spring assemblies, patented monitoring of the base jaw position via dynamic pressure, or the possibility of air control through the jaw are only three of the additional features that have been included in the new generation. These are trendsetting, especially when it comes to automation.
  • An important aspect in the further development was compatibility, with the result that existing KSP plus vises can be replaced 1:1 by the new KSP3 vises. The tried and tested geometry enables optimal accessibility of the machine spindle to the workpiece. As standard, the vises can also be designed with inductive jaw monitoring.