TRIBOS-RM HJND 28 Ø7x52
Polygonal toolholders
ID 1346197
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
Inquire now
This product can only be requested online.
TRIBOS-RM HJND 28 Ø7x52, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HJND 28
- Clamping diameter: 7 mm
- Projecting length: 52 mm
- Run-out accuracy: ≤ 0.01 mm of 4 x D
- Balancing grade: Residual imbalance 2 gmm/kg
- Min. torque: 6 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HJND 28 |
| Clamping diameter D1 | 7 mm |
| D2 [mm] | 14.0 |
| D3 [mm] | 26.5 |
| D4 [mm] | 30.0 |
| D5 [mm] | 38.0 |
| L [mm] | 81.0 |
| Projecting length L1 [mm]/[inch] | 52 mm / 2.0" |
| L4 [mm] | 30.0 |
| L5 [mm] | 37.0 |
| L6 [mm] | 41.0 |
| G | M16x1.5 |
| Min. torque [Nm] | 6.0 |
| Wrench size A/F | 24.0 |
| Max. tightening torque [Nm] | 20.0 |
型号
以下加力套适合用于横向插入:用于 Ø5 - Ø8 TRIBOS-RM SRE SO 14 (1351506) 以及用于 Ø9 - Ø12 TRIBOS-RM SRE SO 20 (25003525)
回转精度
≤ 0.01 mm of 4 x D
平衡等级
剩余不平衡量 2 gmm/kg
刀具柄部质量
h6
长度调节螺钉
不带轴向长度调节螺钉
最小夹持深度,对于 Ø 5 - Ø 8 为 25 mm;对于 Ø 9 - Ø 12 为 29 mm
最小夹持深度,对于 Ø 5 - Ø 8 为 81 mm,对于 Ø 9 - Ø 12, L2 = 47 mm
单独
可按照客户要求,提供其他尺寸和订制设计