PDSC M14-62
Accessories direct workpiece clamping systems, standard
ID 1398349
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Adjustment screw
- For fastening clamping pins with a through-hole
- Head diameter: 22.6 mm
- Thread : M14
- Screw length: 62 mm
- Weight: 0.1 kg
Technical details
| Diametro testa [mm] | 22.6 |
|---|---|
| Filetto | M14 |
| Lunghezza delle viti [mm] | 62.0 |
| Peso [kg] | 0.1 |
제공 범위
조절 나사