arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SG5A-F 125-45.5-40

SG5A-F 125-45.5-40

5-Achs Backen

Ident.-Nr. 1551488

Systembacken Standard

Produktmerkmale:
  • 5-Achs Backe fest
  • Schnittstelle 1: W-125-1
  • Passend zu: KSC3-K 125
Technische Daten:
  • Abmessungen: 125 x 45,5 x 40 mm
  • Gewicht: 1.1 kg
Width [mm] 125.0
Depth [mm] 45.5
Height [mm] 40.0
Bundle piece
Weight [kg] 1.1