arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
GBP 125-40-11.5

GBP 125-40-11.5

그라운드 죠

IDnr. 1373278

상부 죠, 표준형

제품 특징:
  • 죠, 그라운드
  • 인터페이스 1: W-125-1
기술 데이터:
  • 치수: 125 x 40 x 11,5 mm
  • 중량: 0.15 kg
Width [mm] 125.0
Depth [mm] 11.5
Height [mm] 40.0
Bundle piece
Weight [kg] 0.15

Scope of delivery
Top jaw, fastening screws