SLH 35-0680
pillar assembly system hollow pillar
ID 313858
pillar assembly system hollow pillar SLH, Size: 35
- Length: 680 mm
Información técnica
| Material | Steel |
|---|---|
| Length [mm] | 680.0 |
| pillar diameter [mm] | 35.0 |
ID 313858
| Material | Steel |
|---|---|
| Length [mm] | 680.0 |
| pillar diameter [mm] | 35.0 |