TENDO EC HSK-A 100 Ø20x90
Porte-outil expansible hydraulique
ID 206566
TENDO EC HSK-A 100 Ø20x90, Porte-outils
- Porte-outil expansible hydraulique
- Gammes: TENDO E compact
- Interface de porte-outils: HSK-A 100
- Diamètre de serrage: 20 mm
- Longueur de projection: 90 mm
- Concentricité: ≤ 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 520 Nm
Détails techniques
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 52.5 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 61.0 |
| G | M8x1 |
| Min. torque [Nm] | 520.0 |
| Weight [kg] | 2.8 |
| Coolant-proof | yes |
| Standard length | yes |
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request