ABV-MV
Attachment valves
Stopgezet product: dit product is niet meer leverbaar.
The SCHUNK add-on valve consists of two 3/2 microvalves (or four 3/2 microvalves for variants with distributor V8 for use as a double gripping unit), that are screwed directly to the corresponding actuator, as well as an optional electrical distributor box.
Beschrijving
Advantages – Your benefits
- Improved efficiency and shortened cycle times
due to low compressed air consumption - Time and cost savings
by reducing assembly expenses and shorter cable for the actuator
Options and special information
- Prefabricated cable
Both the valves and the optional sensors are fitted with pre-cut 30 cm wires, which is simply connected to the distributor box via a three-pin M8 plug.