THL-S plus
Steady Rests with lateral Cylinder
この製品は廃番となっており、販売は停止されています。
廃番の日付: 2023/12/31
Hydraulically actuated, self-centering steady rest with high clamping forces and excellent and consistently high centering and repeat accuracies.
説明
Advantages – Your benefits
- Precision-lever steady rest for top quality demands
Allows excellent machining results - Highly precise lever kinematics
High centering and repeat accuracy - Serially sealed against chips and air purge connection as a standard
Ensure higher process reliability and extended maintenance intervals - Roller rinsing as standard
To avoid contamination and chip nesting - Optimized lubrication system due to central lubrication
Easy supply and long lifetime - Hydraulic connections at the rear and side of the cylinder
Easy attachment to almost any machine - Integrated safety valve and end position control
Maximum operating safety - Monitoring of the piston position optionally available
Shorter cycle times and collision protection - Compatible with all commercially available steady rests
Easy exchange of steady rests without any additional special parts - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Steady rest with lateral cylinder
The steady rest THL-S plus with lateral cylinder is designed for particularly confined installation spaces. It reduces the overall length of the steady rest. Depending on the installation dimensions it is also possible to use a larger steady rest with correspondingly a larger clamping range. Due to the optimized lever kinematics and central and manual lubrication, the steady rest achieves maximum clamping forces for each roller, as well as constantly excellent centering and repeat accuracies.