MFT-R 390
Deburring spindle
ID 1451627
Deburring spindle MFT-R, Size: 490, pneumatic
- Max. compensation X: ± 7.1 mm
- Max. compensation Y: ± 7.1 mm
Technical details
Power [W] | 390 |
---|---|
Idle speed [1/min] | 5600 |
Nominal speed [1/min] | 2600 |
Max. compensation angle X [°] | ± 1.6 |
Max. compensation X [mm] | ± 7.1 |
Max. compensation angle Y [°] | ± 1.6 |
Max. compensation Y [mm] | ± 7.1 |
Axis fixation | integrated |
Recommended compensation path [mm] | ± 3.6 |
Min. radial compensation force [N] | 9.4 |
Max. radial compensation force [N] | 70 |
Min. compensating pressure [bar] | 1 |
Max. compensation pressure [bar] | 4.1 |
Operating pressure [bar] | 6.2 |
Nominal torque [Nm] | 1.4 |
Standstill torque [Nm] | 2.7 |
Noise emission [dB(A)] | 50 |
maximum air consumption [l/s] | 9 |
Tool holder | Collet DA 6 mm and 8 mm |
Air connection spindle | G1/4" |
Compensation air connection | 4 mm |
Weight [kg] | 4.42 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 35 |
Diameter D [mm] | 112.7 |
Height Z [mm] | 413 |
Force Fx max. [N] | 70 |
Force Fy max. [N] | 70 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated torques and forces are static values, apply for each base jaw, and may occur simultaneously.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (< 5 µm, dry) and oiled compressed air (3-4 drops per minute)
Scope of delivery
Spindle with collet.
Warranty
24 months