arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。

附件

为您提供原创的抓取技术。

SCHUNK 原装附件可提高您所使用的 SCHUNK 标准模块的通用性并拓宽其应用领域。SCHUNK 原装附件保证高功能、可靠性以及准确定位。体验最高质量和最长的耐久性。
所有筛选器
1,797 条结果
PPD

PPD

Pneumatic positioning device for flexible control of standard pneumatic grippers via IO-Link.
显示系列
FGR

FGR

Customized gripper fingers – configurable in a very short time via a license-free and browser-based web tool.
显示系列
BSWS-M-PGZN-plus

BSWS-M-PGZN-plus

The tool-free BSWS-M jaw quick-change system allows top jaws to be exchanged on the gripper manually and rapidly. Two adapter pins (= one BSWS-A set) and a base (BSWS-BM) are required for each gripper jaw. In case of reverse assembly and provided that no addional height is created, two adapter pins (= one BSWS-AR set) and an assembly kit (BSWS-URM) per gripper jaw are required. Another effect of the BSWS-URM is that there are no more problematic mounting holes in the finger contours.
显示系列
BSWS-PGZN-plus

BSWS-PGZN-plus

The jaw quick-change system BSWS allows top jaws to be exchanged on the gripper manually and rapidly. One adapter pin (BSWS-A) and a base (BSWS-B) are required for each gripper jaw.
In case of reverse assembly and provided that no additional height is created, one adapter pin (BSWS-AR) and an assembly kit (BSWS-UR) per gripper jaw are required. Another effect of the BSWS-UR is that there are no more disturbing mounting holes in the finger contours.
显示系列
BSWS-R-PGZN-plus

BSWS-R-PGZN-plus

The automatic jaw quick-change system BSWS-R allows top jaws to be exchanged on the gripper automatically and rapidly. This increases the flexibility of the gripper with simultaneous unattended machine availability. The BSWS-R enables cost-efficient automatic change of workpiece-specific gripper fingers compared to changing the entire gripper.
显示系列
ABR-SBR-RB

ABR-SBR-RB

Blanks made of aluminum or steel for rework by the customer
Another effect is that there are no more disturbing fixing bores in the finger contours for jaw blanks with BSWS.
显示系列
BSWS-ABR

BSWS-ABR

The finger blanks with jaw quick-change system allow fast and manual gripper finger changes. The mechanical interface to the gripper is already integrated. Only the specific workpiece geometry needs to be machined into the finger blank.
Another effect is that there are no more disturbing fixing bores in the finger contours for jaw blanks with BSWS.
显示系列
MFA-ORG

MFA-ORG

Standard fingers for external assembly of rings with the specified cord strength. Six fingers are required. Three form fingers and three rod fingers are required for internal assembly. Their geometry is based on the dimensions of the ring to be mounted. See the downloadable operating manual of the ORG for design rules. SCHUNK offers engineering design and production services on request.
显示系列
HKI

HKI

Gripper pads made of soft plastic for surface-friendly gripping of workpieces while increasing the frictional forces
显示系列
HM

HM

Used for increasing the friction at the contact surface between gripper finger and workpiece.
显示系列
QUENTES

QUENTES

Used for the gentle clamping of sensitive workpieces and an increase in the static friction.
显示系列
UZB

UZB

The universal intermediate jaw allows fast tool-free and reliable plugging and shifting of top jaws at the gripper.
显示系列
ZBA

ZBA

Optionally intermediate jaws can be used, enabling direct connection and alignment of top jaws and various standard accessories in Z-direction.
显示系列
Attachment kits

Attachment kits

SCHUNK mounting kit expand the functionality of standard products. They provide further monitoring options for futher sensors, too.
显示系列
CLI

CLI

The clip allows easy fixing of two straight sensor plug connectors.
显示系列
Centering element

Centering element

Centering sleeves are used for centering between two elements. With SCHUNK grippers, this frequently occurs between the mounting plate and gripper and between the gripper and gripper fingers.
显示系列
Adapter plate

Adapter plate

Standardized adapter plates with interfaces for SCHUNK products enable a range of modular automation solutions with no need for machining.
显示系列
Robot adaptation packages EGU EGK EZU

Robot adaptation packages EGU EGK EZU

Standardized adapter plates for the mechatronic grippers EGU, EGK, and EZU. Available for all common ISO flanges and specific robot models. Adaptation kits for single grippers and double grippers are available.
显示系列
Pressure piece

Pressure piece

For spring-supported positioning of the workpiece against a stop after the gripper has opened. Especially developed for loading machines.
显示系列
SAD

SAD

The "dustproof" option can be subsequently retrofitted to the gripper using the "SAD PGN-plus-P" retrofit kit.
显示系列
HUE

HUE

The HUE protective cover fully protects the gripper against external influences. The cover is suitable for applications of up to IP65 if an additional sealing of the cover bottom is provided. For detailed information, please see the HUE series.
The connection diagram shifts by the height of the intermediate jaw.
显示系列
SDV-P

SDV-P

In case of pressure failure, venting of the module will be prevented by the pressure maintenance valve. Therefore a temporary force or position maintenance can be implemented via different actuators. This is particularly suitable for grippers which cannot be equipped with a mechanical gripping force maintenance.
显示系列
EGM-JB

EGM-JB

The SCHUNK EGM-JB distributor box allows several magnets to be connected to a magnetic controller quickly and easily in a centralized, bundled fashion.
显示系列
ECG

ECG

The SCHUNK magnetic controller is used for actuating SCHUNK EGM magnetic grippers.
显示系列
SOE

SOE

Base for fastening the pillars
显示系列
SOD

SOD

Base for fastening the pillars
显示系列
ADV

ADV

Mounting plate for vertical connection of various modules or customized assemblies to the pillar assembly system.
显示系列
AEV

AEV

Mounting plate for vertical connection of various modules or customized assemblies to the pillar assembly system.
显示系列
AMDH

AMDH

Mounting plate for horizontal connection of various modules or customized assemblies to the pillar assembly system.
显示系列
AMDV

AMDV

Mounting plate for vertical connection of various modules or customized assemblies to the pillar assembly system.
显示系列
AMEH

AMEH

Mounting plate for horizontal connection of various modules or customized assemblies to the pillar assembly system.
显示系列
AMEV

AMEV

Mounting plate for vertical connection of various modules or customized assemblies to the pillar assembly system.
显示系列
APDA

APDA

Mounting plate for axial connection of various modules or customized assemblies to the pillar assembly system.
显示系列
APDH

APDH

Mounting plate for horizontal assembly of various SCHUNK standard modules to the pillar assembly system.
显示系列
APDV

APDV

Mounting plate for vertical assembly of various SCHUNK standard modules to the pillar assembly system.
显示系列
APEA

APEA

Mounting plate for axial connection of various modules or customized assemblies to the pillar assembly system.
显示系列
APEH

APEH

Mounting plate for horizontal assembly of various SCHUNK standard modules to the pillar assembly system.
显示系列
APEV

APEV

Mounting plate for vertical assembly of various SCHUNK standard modules to the pillar assembly system.
显示系列
STG

STG

Set collar for exact positioning of structural elements
显示系列
STR

STR

Set collar for exact positioning of structural elements
显示系列
KVB

KVB

Cross connector for implementing perpendicular extended variants
显示系列
MPL

MPL

Mounting plate for extending and supporting the pillar assembly system
显示系列
SLH

SLH

Pillars, hard-chromium plated, ground
显示系列
VEH

VEH

Adjustment unit for easy fine adjustment of the finished handling assembly
显示系列
MFC

MFC

Clip for orderly media feeding along pillars
显示系列
MFK/MFV/MFS

MFK/MFV/MFS

Media routings for feeding through the supply lines through the hollow pillars.
显示系列
SPL/MFB/MFS

SPL/MFB/MFS

Media routing with direct mounting on SCHUNK standard modules.
显示系列
Robot-specific connection cables EGU EGK EZU

Robot-specific connection cables EGU EGK EZU

Connection cables and connection cable kits for electrical connection to specific robot models and controllers. Depending on the manufacturer, a direct connection to the tool flange is possible or external cabling is required. In combination with mechanical adapters and software modules, this allows commissioning on the robot to be carried out in just a few steps.
显示系列
KA

KA

The SCHUNK KA connection cable is excellently suitable for supplying SCHUNK components, and for leading signals.
显示系列
IO cable

IO cable

SCHUNK I/O cables reliably transmit digital control or sensor signals from the stationary part of the PPU-E module to the moving cantilever arm.
显示系列
KBU-KST

KBU-KST

The KST (cable connector) and KBU (cable bushing) are used for preparing lines for sensors and actuators.
显示系列
KV

KV

The SCHUNK KV cable extensions are excellently suitable for supplying SCHUNK components, and for leading signals.
显示系列
Ethernet cable

Ethernet cable

SCHUNK Ethernet cables reliably transmit bus signals from the higher-level controller to SCHUNK mechatronic components.
显示系列
Hybrid cable

Hybrid cable

The SCHUNK hybrid cable ensures the power supply and the transmission of the CAN signals to the mechatronic SCHUNK components with one cable.
显示系列
PROFIBUS cable

PROFIBUS cable

SCHUNK PROFIBUS cables reliably transmit control signals from the higher-level controller to SCHUNK mechatronic components.
显示系列
Programming cable

Programming cable

The SCHUNK programming cables ensure easy commissioning of SCHUNK mechatronic components via an Ethernet TCP/IP interface.
显示系列
Sensor cable FTS

Sensor cable FTS

The specific sensor cable is used to connect the FTS sensor and Interface Box
显示系列
DSA

DSA

The seal kits contain all seals necessary for maintaining a SCHUNK component.
显示系列
ETP DPG-plus

ETP DPG-plus

Spare parts packages contain all required parts for repair and maintenance. There are three different spare parts kits for the gripper DPG-plus available: seal kit, lateral cover, and spring.
显示系列
ETP DPZ-plus

ETP DPZ-plus

The spare parts kit contains all seals required for maintenance and the appropriate grease for the gripper DPZ-plus.
显示系列
ETP DWG

ETP DWG

Spare parts packages contain all required parts for repair and maintenance. There are three different spare parts kits for the gripper DWG available: seal kit, piston rod, finger, and spring.
显示系列
ETP EGS

ETP EGS

Spare parts kits contain all required parts for repair and maintenance. There are two different spare parts kits for the product EGS available: sensor bracket and swiveling stop.
显示系列
ETP GSM-P

ETP GSM-P

The spare parts package contains all the spare parts required for changing the gripping module, and the appropriate grease.
显示系列
ETP GWB

ETP GWB

Spare parts packages contain all required parts for repair and maintenance. There are four different spare parts kits for the GWB: seal kit, piston rod, finger, and spring.
显示系列
ETP JGP-P

ETP JGP-P

Spare parts kits contain all required parts for repair and maintenance. The sealing kit is available as a spare parts package for the JGP-P gripper.
显示系列
ETP MPG-plus

ETP MPG-plus

Spare parts kits contain all required parts for repair and maintenance. A spare parts kit "protective cover" is available for the MPG-plus gripper.
显示系列
ETP PFH

ETP PFH

Spare parts packages contain all required parts for repair and maintenance. There are two different spare parts lots for the gripper PFH available: cover and seal kit.
显示系列
ETP PFH-mini

ETP PFH-mini

Spare parts packages contain all required parts for repair and maintenance. There are three different spare parts kits for the gripper PFH-mini available: cover, guide strip, and seal kit.
显示系列
ETP PGL-plus-P

ETP PGL-plus-P

Spare parts packages contain all required parts for repair and maintenance. For the gripper PGL-plus-P there are the spare parts packages for the sealing kit and the sensor IOL.
显示系列
ETP PGN

ETP PGN

Spare parts packages contain all required parts for repair and maintenance. There are three different spare parts kits for the gripper PGN available: spring, switching cam, and seal kit.
显示系列
ETP PGN-plus-E

ETP PGN-plus-E

Spare parts kits contain all the parts required for repair and maintenance. The spare parts kit dust cover is available for the product PGN-plus-E.
显示系列
ETP PGN-plus-P

ETP PGN-plus-P

Spare parts kits contain all required parts for repair and maintenance. The sealing kit is available as a spare parts package for the PGN-plus-P gripper.
显示系列
ETP PSH

ETP PSH

Spare parts packages contain all required parts for repair and maintenance. There are two different spare parts kits for the gripper PSH available: piston rod and seal kit.
显示系列
ETP PWG

ETP PWG

Spare parts packages contain all required parts for repair and maintenance. There are five different spare parts kits for the gripper PWG available: spring, jaws, finger, piston rod, and seal kit.
显示系列