STF 315
Hard stepped block jaws
ID 161103
STF 315, Hard stepped block jaws
Product features:
Product features:
- Serration: Angled serration
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped block jaws |
|---|---|
| Serration | Angled serration |
| Width B [mm] | 32.0 |
| Height H [mm] | 81.0 |
| Height H1 [mm] | 46.0 |
| Length L [mm] | 129.1 |
| Clamping depth T [mm] | 15.0 |
| Material | Steel 16MnCr5, case-hardened |
| m/set [kg] | 5.5 |